text.skipToContent text.skipToNavigation

Discontinued - 4-Location Speaker Selector

AU1100WHV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;



Easily distribute impedance matching audio signals to up to four pairs of speakers with this speaker selector.


  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 4-Location Speaker Selector

Specifications

General Info
Product Line On-Q
UPC Number 804428037682
Country Of Origin China
Application Sector Residential
Standard RoHS
Technical Information
Wattage 100 W
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
Is there a replace model for this, since this one is discontinued?

Asked by: Lucas
Sorry, Legrand has exited the home audio market. There is no replacement.
Answered by: Wiremold Tech Support
Date published: 2023-03-31

Can i play music over all 4 channels at once?

Asked by: Musky
Yes, if all buttons are pressed it will play to all 4 channels at the same time. It is important to have the unit only have a single left and right speaker (8 ohm load) on each zone in the amplifier risk overheating and damaging the selector or the amplifier behind it.
Answered by: Wiremold Tech Support
Date published: 2023-02-11
  • y_2024, m_4, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AU1100WHV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT