NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Digital Audio Four-Room Expansion Kit, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Connect Cat5e or better and speaker wire 18-16 gauge.
Color: White
Size: 8.25" x 8.25" x 13.5"
Termination: 918.84 cu. in.
Connection Type: RJ45 connections and removeable pheonix screw down terminals
Type: Low Voltage, Audio System
Special Features: Digital Audio Four-Room Expansion Kit
Style: Decorator Keypad; Structured wiring cabinet (not included)
Listing Agencies/Third Party Certifications
RoHS: Yes
FCC Standard: Yes
UL Standard: Yes
Dimensions
Depth (Metric): 342.9mm
Depth (US): 13.5"
Width (Metric): 209.55mm
Width (US): 8.25"
Primary Packaging Weight (Metric): 1.98 kg
Product Weight (Metric): 1.98 kg
Product Weight (US): 4.36 lbs
Volume: 918.84 cu. in.
Weight: 4.36 lbs
Height: 8.25"
Technical Information
Connection Method: Ethernet network
Mounting: Wall Mount/Enclosure Mount
Power Requirements: 24 VDC 60W Power Supply / 12 VDC 18W Power Supply
Supported Standards: FCC, UL, RoHS
Watts: 20W 8Ω
Connection Location: Data Control Interface: Ethernet/Digital Keypad
Buy American Act Compliance
Country Of Origin: CHINA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant