NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
lyriQ™ High Performance Multi-Source, Four Zone Kit, White (includes power supply)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: AU5644-WH
Cable Type: Cat 5e, Speaker Cable
Color: White
Performance Category: High Performance
Product Series: Classic
Type: High Performance Audio Distribution Kit
Listing Agencies/Third Party Certifications
UN SPSC: 45111801
Technical Information
Amps: 2.5A
Compatible Power Supplies: 24V, 2.5A PW1060 (3 included)
Mounting: Enclosure
Volts (DC): 24VDC
Buy American Act Compliance
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options