Menu
Search
Menu
lyriQ™ Single Source Four Zone Kit with knobs, White (includes power supply)
Sorry! That combination does not exist.
$523.98USD
Find a Store
Temporarily out of stock.
Specifications
General Info
Cable Type: Cat5, RCA Audio
Color: White
Product Series: Classic
Type: Audio Kit
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 45111801
Construction Information
Installation Location: Wall, Enclosure, Entertainment Center
Technical Information
Compatible Power Supplies: 24 VDC 60W PW1060 Included
Receptacle Type: RCA, RJ45
Buy American Act Compliance
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 90ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 86ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;