NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
In-Wall MP3 Player System
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: RCA, Cat 5, Speaker Cable
Color: White
Product Series: Studio
Type: Portable Media Player Audio Distribution Kit
Listing Agencies/Third Party Certifications
UN SPSC: 45111801
Technical Information
Compatible Power Supplies: 24VDC 25W 202221-01 (included)
Mounting: Single-Gang Box
Receptacle Type: RCA
Resources
Installation Instructions
Online Resources