Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Legrand Player Portfolio Music Kit
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Type: Portable Media Player Audio Distribution Kit
Listing Agencies/Third Party Certifications
UN SPSC: 45111801
Dimensions
Depth (US): 8.5" (21.59cm)
Height (US): 11" (17.94cm)
Width (US): 7.5" (19.05cm)
Product Weight (US): 5 lbs. (2.4kg)
Technical Information
Efficiency: 90dB 1w/1m look up outdoor
Frequency Response: 50Hz-20KHz +/-3dB
Speaker Impedance Load: 8 Ohms
Tweeter Type: 1/2" soft Dome Tweeter
Woofer Type: 5.25" Poly Woofer with Butyl Rubber Surround