Menu
Search
Menu
Combo Camera & LCD Module
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Module Gray
Type: Camera/LCD Distribution Module
Input Plug Type: 4 x RJ45 Camera In, 4 x RCA Video In, 4 x RCA Audio In
Listing Agencies/Third Party Certifications
UN SPSC: 45111801
Dimensions
Depth (Metric): 4.6 cm
Depth (US): 1.80"
Height (Metric): 15 cm
Height (US): 5.90"
Width (Metric): 16.3 cm
Width (US): 6.42 in
Technical Information
Amps: 2.5A
Jack Connectors: RJ45 and RCA
Material: 18 Gauge CRS, Faceplate: Cycolac FR15U ABS
Output And Line Out Connection: 4 x RJ45 Display, 4 x RCA Audio Out, 4 x RCA Video Out
Volts (DC): 24 VDC
Watts: 60 W max
Resources