NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
1 Channel Modulator
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Coaxial
Color: Black
Type: Modulator
Input Plug Type: F Connector
Listing Agencies/Third Party Certifications
UN SPSC: 32101528
Dimensions
Depth (Metric): 12.1 cm
Depth (US): 4.75"
Height (Metric): 4.13 cm
Height (US): 1.625"
Width (Metric): 9.21 cm
Width (US): 3.625 in
Technical Information
AC Voltage Input: 110VAC
Compatible Power Supplies: 110V power supply included
Frequency: UHF channels 14 to 69. Cable channels 60 to 94 and 100 to 125
Frequency Response: +/-3 dB maximum from .1 KHz to 10 KHz with 1 KHz as a reference
OhmValue: 10 kOhms minimum input impedance from 1 KHz to 10 KHz