NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
3 Channel Modulator
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Coaxial
Color: Black
Type: Modulator
Input Plug Type: F Connector
Listing Agencies/Third Party Certifications
UN SPSC: 32101528
Dimensions
Depth (Metric): 9.84 cm
Depth (US): 3.875"
Height (Metric): 2.86 cm
Height (US): 1.125"
Width (Metric): 14.29 cm
Width (US): 5.625 in
Technical Information
AC Voltage Input: 110VAC
Compatible Power Supplies: 110V power supply included
Frequency: UHF channels 14 to 83, Cable channels 65 to 94 and 100 to 139
mA: 200mA
OhmValue: Audio Input Impedance: 10K ohm, Video Input Impedance: 75 ohm, RF Output Impedance: 75 ohm
Volts (DC): 15VDC
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 58ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 72ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;