Discontinued - 18Gbps Active Optical (AOC) HDMI Fiber Cable , 20m
AC2F20BK
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Active Op |
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
UPC Number | 804428432296 | ||
Country Of Origin | Taiwan, Province Of China |
Technical Information
Connector | 24k gold-plated 19-pin HDMI male | ||
Data Transfer Rate | 18 Gbps |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1