text.skipToContent text.skipToNavigation

Discontinued - 1m 18Gbps Premium Certified Slim Line HDMI Cables with Ethernet, Black

AC3MP1BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Premium Certified Slim Line HDMI Cables with Ethernet have undergone rigorous testing to verify that they comply with the HDMI 2.0b specification and can deliver 4K UltraHD, HDR, and other advanced features. Each cable bears the Premium HD
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Premium HDMI Certified to comply with the HDMI 2.0b specification and marked with the anti-counterfeit label to ensure authenticity
  • Supports: 18.2Gbps bandwidth, UltraHD - 4K@60Hz 4:4:4, High Dynamic Range (HDR), Deep Color, ARC, Ethernet
  • Available in lengths from 1 to 2 meters
  • Offers incredible flexibility when patching between rack mounted devices or around tight corners
  • Smaller form factor saves space behind equipment for easier cable management
  • Rated: CL3
  • Ideal applications: rack mounting, short length, flat panel connections, desktop

Specifications

General Info
Product Line On-Q
UPC Number 804428433156
Country Of Origin China
Dimensions
Outside Diameter 0.14199999999999999
Technical Information
Connector HDMI Type A male to Type A male, 24K Gold-plated
Number of Pins 19
Data Transfer Rate 18.6 Gbps

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;