Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
5000 Series 8" In-Wall Speaker
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: 5000 Series
Construction Information
Spec 1: Efficiency
Technical Information
Bracket Required: 364765-02
Drywall Hole Size: 8.75" W x 12.75"H
Efficiency: 90 db
Frequency Response: 50-20 K
Power Peak: 200 W
Power RMS: 100 W
SpeakerDepth (US): 3.65"
Tweeter Type: 1" UFLC Dome
Woofer Type: Poly
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 78ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;