NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
lyriQ™ High Performance Audio Keypad, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: AU5010-WH
Color: White
Type: High Performance Audio Keypad
Listing Agencies/Third Party Certifications
UN SPSC: 45111801
Dimensions
Depth (Metric): 6.2 cm
Depth (US): 2.43"
Height (Metric): 10.6 cm
Height (US): 4.19"
Width (Metric): 4.64 cm
Width (US): 1.83 in
Weight Metric: 118g
Weight: 0.260lb
Cord Information
Pinning:
Brown Power +
White/Brown Power -
Blue IR Data
White/Blue Systems Communication/Status
Green Left Speaker +
White/Green Left Speaker -
Orange Right Speaker +
White/Orange Right Speaker -
Technical Information
Frequency Response: 20 - 20,000Hz ± 1dB
Humidity: Up to 90% RH (non-condensing)
IR Receive Frequency: 38kHz
Material: ABS Plastic
Mounting: Wall
Operating Temperature (Celsius): 0°C to 55°C
Performance Rating: High Performance
Speaker Impedance Load: 8 ohm
Volts (DC): 24 VDC
Buy American Act Compliance
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options