News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
lyriQ Amplified Volume Control with IR, Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Ivory
Dimensions
Overall Dimensions (Metric): 105.2x42x61.8mm
Overall Dimensions (US): 4.14”H x 1.65”W x 2.43”D
Weight: 0.260 lb (118g)
Cord Information
Pinning:
1. Green/White L- (PreGND)
2. Green L+
3. Orange/White Audio R- (PreGND)
4. Blue IR_IN (IR TX)
5. Blue/White Status_Out (IR RX)
6. Orange Audio R+
7. Brown/White Ground
8. Brown Power (+24 Vdc)
Technical Information
External Power Input: +24-31Vdc
Frequency Response: 20-20,000Hz ± 2dB
IR Range On Axis: 15-55 ft
IR Receive Frequency: 10KHz - 110KHz
Material: ABS Plastic/Aluminum
Mounting: Dimensions: 4.14”H x 1.65”W x 2.05”D (105.2x42x52.1mm)
Output And Line Out Connection: 14-28 AWG Springcon® Terminal Block AWG Springcon© Terminal Block
Output Impedance: 8 Ω per channel (1 pair of speakers)
Power Requirements: +24Vdc ± 6Vdc, 500mA max
Resources