NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
In-Wall Speaker Volume Control
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Speaker Wire
Color: White/Almond
Connection Type: Terminal Block
Type: Audio Speaker Volume Control
Listing Agencies/Third Party Certifications
UN SPSC: 45111801
Construction Information
Installation Location: In-Wall
Dimensions
Depth (Metric): 8.3 cm
Depth (US): 3.25"
Height (Metric): 10.6 cm
Height (US): 4.19"
Width (Metric): 4.2 cm
Width (US): 1.65 in
Technical Information
Material: High Impact Plastic
Mounting: Single Gang Electrical Box