NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
lyriQ Keypad in Studio Design, Gloss Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Gloss Black
Product Series: Studio
Type: Audio Keypad
Listing Agencies/Third Party Certifications
UN SPSC: 45111801
Dimensions
Depth (Metric): 5.7 cm
Depth (US): 2.25"
Height (Metric): 10.6 cm
Height (US): 4.19"
Width (Metric): 4.64 cm
Width (US): 1.83 in
Cord Information
Pinning:
1. Green/White Left Audio Ground (PreGND)
2. Green Left Audio
3. Orange/White Right Audio Ground (PreGND)
4. Blue IR (IR TX)
5. Blue/White Status (IR RX)
6. Orange Right Audio
7. Brown/White Ground
8. Brown Power (+24Vdc) **Not used on the HP SM_KVC**
Technical Information
Cat5 Cable Rating: Cat 5 UTP, 4 pair solid conductor (24 AWG)
Frequency Response: 20 - 20,000 Hz ± 2 dB
IR Receive Frequency: 38kHz
Material: ABS
Mounting: Wall
Operating Temperature (Celsius): 0°C to 55°C
Output And Line Out Connection: 14-28 AWG Springcon Terminal Block AWG
Speaker Impedance Load: 8 ohm
Storage Temperature: -25°C to 75°C
Volts (DC): 24 VDC