NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
lyriQ airQast Single-Source, Two-Zone Kit
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat 5
Color: White
Connection Type: RJ45, Wi-Fi
Product Series: Studio
Type: Audio Distribution Kit
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
FCC Standard: Yes
UN SPSC: 45111801
Construction Information
Installation Location: In-Wall
Technical Information
Compatible Power Supplies: 24V, 2.5A PW1060 (included)
Frequency: 2.4 GHz
Mounting: Enclosure