NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
3000, 5.25" Outdoor Speaker, White (pair)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Speaker Wire
Color: White
Quantity: Pair
Connection Type: Screw Terminal / Banana Jack
Product Series: evōQ
Type: Outdoor Speaker
Assembly/Installation Information
Mounting Hardware Included: Brackets Provided
Listing Agencies/Third Party Certifications
UN SPSC: 52161512
Construction Information
Spec 1: Efficiency
Installation Location: Outdoors
Dimensions
Height (Metric): 24 cm
Height (US): 9.45"
Length (Metric): 6.3"
Length (US): 16 cm
Technical Information
Drywall Hole Size: N/A
Efficiency: 90 db
Frequency Response: 65-20 K
Humidity: Outdoor Non-Corroding Construction
Mounting: External Wall Mounting Bracket Included
Power Peak: 100 W
Power RMS: 50 W
Shape: Rectangular
Speaker Depth (Metric): 16.8 cm
SpeakerDepth (US): 6.61 in
Tweeter Type: 1 in PEI Mylar
Woofer Type: Poly