NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
5000 Series 8" In-Ceiling Speaker
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: HT5800
Technical Information
Bracket Required: 364673-02
Drywall Hole Size: 9.5" dia.
Efficiency: 90 db
Frequency Response: 50-20 K
Power Peak: 200 W
Power RMS: 100 W
SpeakerDepth (US): 3.65"
Tweeter Type: 1" UFLC Dome
Woofer Type: Poly