NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
5000 Series 6.5" In-Wall Speaker
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: HT5651
Construction Information
Spec 1: Efficiency
Technical Information
Bracket Required: 364674-02
Drywall Hole Size: 7.5" x 10.75"
Efficiency: 90 db
Frequency Response: 60-20 K
Power Peak: 150 W
Power RMS: 75 W
SpeakerDepth (US): 3.16"
Tweeter Type: 1" UFLC Dome
Woofer Type: Poly
Resources