NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
5000 Series 10" Amplified Subwoofer
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: HT5104
Construction Information
Spec 1: Frequency
Dimensions
Overall Dimensions (US): 14.5" x 16"
Technical Information
Drywall Hole Size: N/A
Frequency: Powered
Frequency Response: 35-200 Hz
Power RMS: 150 W
Tweeter Type: N/A
Woofer Type: Poly
Resources