Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
airQast Wi-Fi Speaker System
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Speaker Cable (included)
Color: Black
Finish: Polished
Connection Type: Banana Jack or Stripped Speaker Wire between speakers
Type: Wi-Fi Speaker System
Input Plug Type: RCA Male (Aux), USB (for Setup)
Listing Agencies/Third Party Certifications
FCC Standard: Yes
UN SPSC: 52161512
Dimensions
Depth (Metric): 20.8 cm
Depth (US): 8.19"
Height (Metric): 28.2 cm
Height (US): 11.09"
Width (Metric): 18.7 cm
Width (US): 7.375 in
Cord Information
Cord Length Metric: 1.8 m
Cord Length US: 6' Speaker Cable
Technical Information
Compatible Power Supplies: 24VDC 60W VFA-0016 (included)
Efficiency: 90dB/1W/1m
Frequency: 2.4 GHz Wi-Fi
Frequency Response: 50Hz - 20KHz ±3dB/Octave
Humidity: 10 - 90%
Operating Temperature (Celsius): 0°C to 40°C
Power RMS: 40W
Speaker Depth (Metric): 7.6 cm
SpeakerDepth (US): 3 in
Speaker Impedance Load: 8 ohms nominal impedance
Tweeter Type: 1 in Dome, Black Polypropylene
Volts (DC): 24 VDC
Wire Gauge: 16 AWG
Woofer Type: 5.25 in Coaxial Driver, Blue Poly-Laminated Paper Cone, Black Butyl Rubber Surround Material
Resources