NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
4-Port Ethernet Router/Switch
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: 364772-02-V1
Color: Platinum Grey
Footprint: Two Bays
Type: Network Router/Switch
Input Plug Type: RJ45 Male
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
FCC Standard: Yes
UN SPSC: 43222609
Construction Information
Spec 1: Mounting
Installation Location: Enclosure
Dimensions
Height (Metric): 4 cm
Height (US): 1.7"
Length (Metric): 16.3 cm
Length (US): 6.42"
Width (Metric): 15 cm
Width (US): 5.9 in
Technical Information
Bracket Required: Double Mounting Plate (101211-01) Included
Compatible Power Supplies: 15V, 400mA PW7760 recommended
Connection Method: Single 2.5mm x 5.5mm DC jack Center Tip Positive
LAN Ports: 4x RJ45
Mounting: Standard dual module bay with push pins
Power Requirements: +12V DC 4W
Reset: Button
Supported Standards: CE
Volts (DC): 12VDC
Watts: 4W
Receptacle Type: RJ45 Female Data
Number Of Receptacles: 5
You Might Like
Flat Screen TV Cord and Cable Power Kit, CMK70
Flat Screen TV Cord and Cable Power Kit
CMK70
(3 Reviews)
$73.74USD