NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
8x8 Enhanced Combo Module, Security, Amplified
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat5e and RG6
Color: Black
Type: Telecom/Amplified Video Module
Input Plug Type: RJ45 and F
Listing Agencies/Third Party Certifications
UN SPSC: 43222819
Dimensions
Depth (Metric): 8.3 cm
Depth (US): 3.28"
Height (Metric): 13 cm
Height (US): 5.13"
Width (Metric): 16.5 cm
Width (US): 6.5 in
Technical Information
Compatible Power Supplies: 12VDC 300mA power supply included
Frequency: 54-1000MHz
Humidity: 90% Relative Humidity (Non-Condensing)
Material: 18 Gauge CRS
Mounting: Enclosure
Operating Temperature (Celsius): 0°C to 55°C
Shape: Rectangular
Typical Insertion Loss: -1.0 dB in 5-42 MHz range
Typical Return Loss: 5-750MHz: -20dB Typ, 750-1000MHz: -18dB Typ
Volts (DC): 12VDC
Number Of Receptacles: 8x RJ45(Telecom) w/ 1x RJ31x(Security), 1xRJ45(Line In), 8x "F"(Video distribution) and 1x "F" (Video In)
Resources