NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
4x10 Punchdown Telecom Module w/ Line Seizure
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: TM1110
Color: Black
Footprint: Single Bay
Termination: 8P8C TIA 586A
Connection Type: 110 punchdown, RJ31x Female
Type: Telecom Module
Assembly/Installation Information
Mounting Hardware Included: Fasteners
Listing Agencies/Third Party Certifications
UN SPSC: 43222819
Dimensions
Depth (Metric): 5 cm
Depth (US): 2"
Height (Metric): 7.4 cm
Height (US): 2.9"
Width (Metric): 16.3 cm
Width (US): 6.42 in
Technical Information
Material: 18 Gauge CRS
Mounting: Enclosure
Operating Temperature (Celsius): 0°C to 55°C
Receptacle Type: 11x 110 punchdown style connectors, 1x RJ31x
Number Of Receptacles: 12
Resources