NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Intuity Kit with Z-Wave and RFLC Bridge
Sorry! That combination does not exist.
Find a Store
Specifications
Dimensions
Depth (Metric): 355.6 mm
Depth (US): 14.0"
Height (Metric): 215.99 mm
Height (US): 8.5"
Width (Metric): 228.6 mm
Width (US): 9.0"
Product Weight (Metric): 1.67kg
Product Weight (US): 3.67lbs