NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
RS232 to RS485 Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: RJ45, terminal block Adapter
Listing Agencies/Third Party Certifications
UN SPSC: 43201552
Dimensions
Height (Metric): 2.35 cm
Height (US): 0.924"
Length (Metric): 6.66 cm
Length (US): 2.624"
Width (Metric): 4.27 cm
Width (US): 1.680 in
Cord Information
Connector Type End One: Modular Jack
Connector Type End Two: Terminal Block
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 125ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 93ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;