text.skipToContent text.skipToNavigation

Discontinued - lyriQ™ Advanced Single Source Distribution Module

AU1014 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 73ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The lyriQ Advanced Single Source Distribution Module allows you to connect your whole house audio to digital streams. It�distributes one source of analog audio and a single source of digital audio to multiple locations in the�home. This module is requi

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Discontinued | lyriQ™ Advanced Single Source Distribution Module
  • Supports 4 to 16 rooms of audio.
  • Bracket included.

Specifications

General Info
Product Line On-Q
UPC Number 804428030249
Country Of Origin China
Application Sector Residential
Technical Information
Number of Types of Sources 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Having discontinued your audio systems, is there a company or product that you could recommend that would integrate with my current Legrand system?

Asked by: Umagill
There are no other systems that integrate with Legrand audio systems. Finding parts on the secondary market like eBay or Amazon may be one solution. Otherwise we would suggest replacing the full system with a competitors' system if things begin to fail.
Answered by: Wiremold Tech Support
Date published: 2023-11-22

DO YOU HAVE A REPLACEMENT FOR THE AU1014 SINGLE SOURCE

Asked by: gade kreckel
Hello, Legrand has discontinued all of its audio systems on October 13, 2021. We no longer manufacture any of these systems. We also do not have replacement parts available for older systems.
Answered by: Wiremold Tech Support
Date published: 2024-01-02
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AU1014, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT