NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
lyriQ Zone Expander with Integration
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Cat 5
Color: Grey
Finish: Powder Coat
Footprint: Double Bay
Type: Audio Distribution Expansion Module
Assembly/Installation Information
Mounting Hardware Included: Plungers, Grommets
Listing Agencies/Third Party Certifications
UN SPSC: 45111801
Dimensions
Depth (Metric): 6.95 cm
Depth (US): 2.74"
Height (Metric): 15 cm
Height (US): 5.9"
Width (Metric): 16.3 cm
Width (US): 6.42 in
Overall Dimensions (US): "3"" H x 6.5"" W"
Technical Information
Compatible Power Supplies: Powered by attached lyriQâ„¢ Four Source, Eight Zone Distribution Modules (sold separately)
Connection Method: RJ45
Material: 18 Gauge Cold Rolled Steel
Mounting: Enclosure
Receptacle Type: RJ45 Jack
Number Of Receptacles: 15
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 115ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 100ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;