text.skipToContent text.skipToNavigation

Discontinued - Plug-In RF Tru-Universal Lamp Module

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The LC2150 Plug-In Tru-Universal Lamp Module operates all dimmable lighting types and loads (up to 300W) using the homes existing grounded electrical outlets.Its patented Tru-Universal technology automatically adapts to any load or combination of loads attached to it, eliminating flicker, early dropout, or pop-on deficiencies which can plague other non-adaptive dimmers. radiant RF Lighting Control and Your Home
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Operates all dimmable lighting types and loads (up to 300W) via the mobile app
  • Easy-to-install using the home's existing grounded electrical 120V outlets
  • Integrates with Legrand's intuity and third party home automation systems
  • Fully compatible with the radiant: RF Lighting Control and adorne: Wi-Fi Ready lighting control devices
  • Voice activated control with Google Assistant and Amazon Alexa

Specifications

General Info
Product Line On-Q
Color White
UPC Number 804428033066
Country Of Origin China
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
FCC Compliant Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...