NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Intercom Room Unit, Indoor, Black
Sorry! That combination does not exist.
$38.18USD
Qty
Find a Store
ADD TO CART
Specifications
General Info
Cable Type: Cat 5
Color: Black
Connection Type: 110 Punchdown
Product Series: inQuire 1000
Type: Inquire Room Unit
Style: Decorator
Listing Agencies/Third Party Certifications
FCC Standard: Yes
UN SPSC: 43221525
Dimensions
Depth (Metric): 4.5 cm
Depth (US): 1.8"
Height (Metric): 11.9 cm
Height (US): 4.69"
Width (Metric): 12.1 cm
Width (US): 4.75 in
Cord Information
Cord Length US: 325 Foot home-run
Pinning:
1. Green/White Audio Direction Control
2. Green Monitor Button
3. Orange/White Power (12V)
4. Blue Ground
5. Blue/White Audio In
6. Orange Audio Out
7. Brown/White Talk Button
8. Brown Door Button
Technical Information
Humidity: 90% Relative Humidity (Non-Condensing)
Operating Temperature (Celsius): 0°C to 55°C
Power Requirements: Powered by Intercom Module
Supported Standards: FCC PART 15 B
You Might Like
TM870BK-P
15A NAFTA-Compliant Single Pole Switch, Black
TM870NABK
(0 Reviews)
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 71ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 75ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;