NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
4-Room Whole House Music & Intercom, Brushed Stainless
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat 5, Speaker Cable
Color: Brushed Stainless
Connection Type: RJ45, 110 Punchdown, Terminal Block
Type: Intercom/Audio Kit
Listing Agencies/Third Party Certifications
UN SPSC: 45111801
Technical Information
Compatible Power Supplies: 24V 60W PW1060 (included), 12V 30W PW7725 (included)
Drywall Hole Size: Speaker: 7.75 in (diameter)
Efficiency: Speaker: 91dB
External Power Input: Power over Ethernet
Frequency Response: Speaker: 60Hz - 20KHz
Mounting: Enclosure, Ceiling, Electrical Box
Power Peak: Speaker: 100W
Power RMS: Speaker: 50W
Speaker Depth (Metric): 93.1 mm
SpeakerDepth (US): 3.665 in
Speaker Impedance Load: 6 ± 0.9 ohms
Tweeter Type: PEI Mylar
Woofer Type: Mica Fiber