Menu
Search
Menu
Four Room Whole House Music & Intercom, Brushed Stainless
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat 5, Speaker Cable
Color: Brushed Stainless
Type: Kit
Listing Agencies/Third Party Certifications
UN SPSC: 45111801
Construction Information
Installation Location: Enclosure, Ceiling, Electrical Box
Technical Information
Compatible Power Supplies: 1 24v 2.5 Amp Power Supply PW1060 (included), 1 12v 2.5Amp Power Supply PW7725 (included)
Power Peak: Speaker: 100W
Power RMS: Speaker: 50W
Speaker Depth (Metric): 8.36 cm
SpeakerDepth (US): 3.29 in
Speaker Impedance Load: 8 ohms
Tweeter Type: 1” PEI Mylar
Woofer Type: Mica Fiber