NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Door Entry Kit, Antique Brass
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat 5
Color: Antique Brass
Connection Type: RJ45
Type: Intercom Kit
Listing Agencies/Third Party Certifications
UN SPSC: 43221525
Technical Information
Compatible Power Supplies: 24VCD 30W PW1030 (included)
Operating Temperature (Celsius): -25°C to 55°C
Power Peak: Speaker: 3 Watts
Power RMS: Speaker: 2 Watts