NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Video Door Entry Kit with LCD
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat 5
Color: Antique Brass
Connection Type: RJ45, Terminal Block
Type: Intercom Kit
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 43221525
Technical Information
Compatible Power Supplies: 24V 60W PW1060 (included), 24V 30W PW1030 (included)
External Power Input: Power over Ethernet
LCD Color Depth (US): 24 bit
LCD Size (Metric): 154mm x 86mm
LCD Size (US): 6.07 in X 3.38 in
Operating Temperature (Celsius): -25°C to 55°C
Viewing Angle: 130° horizontal, 97.5° vertical