NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
In-Wall 3-Way Switch, Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Ivory
Connection Type: Screw Terminals
Type: Multiple Dimmer/Switch Controller
Listing Agencies/Third Party Certifications
CSA Listing Info: CAN/CSA-C22.2 No. 14- 2005
CSA Standard: Yes
cUL Standard: Yes
FCC Standard: Yes
UL Listing No: UL 244A
UL Standard: Yes
UN SPSC: 39121107
Dimensions
Depth (Metric): 4.8 cm
Depth (US): 1.88"
Height (Metric): 10.8 cm
Height (US): 4.25"
Width (Metric): 4.3 cm
Width (US): 1.69"
Technical Information
Frequency: 900 MHz
Humidity: 0-80% relative humidity, noncondensing
Material: High Impact Plastic
Mounting: Electrical Box
Operating Temperature (Celsius): 0°C to 40°C
Reset: Press and hold up and down buttons
Supported Standards: Topdog™ RF communication protocol
Volts (AC): 120/277 VAC