NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
RFLC Event Controller Kit
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: White
Listing Agencies/Third Party Certifications
FCC Standard: Yes
UN SPSC: 39121107
Technical Information
Frequency: 904.836 / 910.827 / 918.845 / 922.478 / 924.848 (MHz)
Humidity: 0-80% relative humidity, noncondensing
Material: High Impact Plastic
Operating Temperature (Celsius): 0°C to 40°C
Supported Standards: Topdog™ RF communication protocol
Watts: 25 - 300W / Module
PRODUCT SPECIFICATIONS

Power Supply Included: Yes

Operating Temperature: 0 to +50º C

Storage Temperature: -20 to +85º C

RF Technology Description : Hybrid Spread Spectrum

RF Frequencies: 904.836 / 910.827 / 918.845 / 922.478 / 924.848 (MHz)

Modulation Type: FSK (Synchronous Manchester Encoding)

Data Rate: 9.6 (Kbits/second)