NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Cat 6A 24 Port Rack Mount Patch Panel
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Number Of Ports: 24
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 80mm
Depth (US): 3"
Height (Metric): 44.45mm
Height (US): 1.75"
Width (Metric): 480mm
Width (US): 19"
Primary Packaging Weight (Metric): 0.833kg
Product Weight (Metric): 0.78kg
Product Weight (US): 1.7lbs
Technical Information
Material: Steel, Plastic & Aluminum
Output And Line Out Connection: 110 Punchdown T568a/B Universal Wiring (Strips of 6)
Buy American Act Compliance
Country Of Origin: TAIWAN
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 67ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 66ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;