NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
48-Port Keystone Rack Mount Patch Panel
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Finish: Black powder coat
Number Of Ports: 48
Special Features: 48-Port Configurable Keystone Patch Panel
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
cUL Standard: Yes
UL Standard: Yes
Dimensions
Height (US): 3"
Length (US): 20"
Width (US): 4.125"
Rack Units: 2U
Technical Information
Material: Steel and Plastic
Supported Standards: UL, cULus,
Equipment Type: 2U Blank Keystone Patch Panel
Buy American Act Compliance
Country Of Origin: TAIWAN
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 75ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 70ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;