NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
360 Conical Coax F Plug
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: AC3000100
Cable Type: RG6 Quad-Shield
Quantity: 100
Termination: Crimp
Type: F Connector
Listing Agencies/Third Party Certifications
UN SPSC: 39121414
Dimensions
Diameter (Metric): 1.3 cm
Diameter (US): 0.5 in
Length (Metric): 2.1 cm
Length (US): 0.83"