Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
EZ-RJ45 Modular Cat 5e Plug
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: AC345050
Cable Type: Cat 3, Cat 5, Cat 5e, solid or stranded
Color: Clear
Pair Count: 4
Quantity: 50
Termination: 4P4C, 4P2C, 6P2C, 6P4C, 6P6C, 8P8C
Connection Type: Modular Jack
Type: RJ45 Plug
Assembly/Installation Information
Installation Tips: Crimp with EZ-RJ Hand Tool (364555-01)
Listing Agencies/Third Party Certifications
UN SPSC: 39121402
Dimensions
Height (Metric): 8 mm
Height (US): .315"
Length (Metric): 2.2 cm
Length (US): .85"
Width (Metric): 1.2 cm
Width (US): .46 in