NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Black Cable Ties (7.5 IN), Pack of 100
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Finish: Smooth
Type: Durable nylon cable ties keeps wires and cables neat and orderly
Special Features: High-strength, low profile
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Length (Metric): 189 mm
Length (US): 7.5"
Width (Metric): 4.8 mm
Width (US): 0.189"
Thickness (Metric): 1.35 mm
Thickness (US): 0.05"
Technical Information
Material: Nylon 66, Vydyne® 21SPF thermoplastic
Supported Standards: UL, RoHS
Buy American Act Compliance
Country Of Origin: TAIWAN
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
  • Bundle Diameter: 0.157" ~ 1.93" (4mm ~ 49mm)
  • Hardware Type: Pawl fastener
  • Tensile Strength: 50 lbs (22 kg)
Resources
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 90ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 55ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;