Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Ademco Half-Width Controller Mounting Plate
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Semi-Gloss Black
Finish: Powder Coat
Type: Bracket
Assembly/Installation Information
Mounting Hardware Included: Nylon Plunger, Screws
Listing Agencies/Third Party Certifications
UN SPSC: 31162307
Construction Information
Installation Location: OnQ 14”, 28” and 42” Tri-rail or Flat-rail Service Center Enclosures
Dimensions
Depth (Metric): 1 cm
Depth (US): .38"
Height (Metric): 22.6 cm
Height (US): 8.9"
Width (Metric): 16.3 cm
Width (US): 6.42 in
Thickness (US): 18 Gauge
Technical Information
Material: Cold Rolled Steel
Mounting: On-Q Style Enclosure
Shape: Rectangular