NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Universal Mounting Plate, Full Width
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Semi-Gloss Black
Finish: Powder Coat
Type: Bracket
Assembly/Installation Information
Mounting Hardware Included: Tabs, Pushpins, Velcro Straps
Listing Agencies/Third Party Certifications
UN SPSC: 31162307
Construction Information
Installation Location: Enclosure
Dimensions
Depth (Metric): 4.6 cm
Depth (US): 1.8"
Height (Metric): 7.4 cm
Height (US): 2.9"
Width (Metric): 12.95 in
Width (US): 32.9 cm
Thickness (US): 18 Gauge
Technical Information
Material: Cold Rolled Steel
Mounting: On-Q Style Enclosure
Shape: Rectangular, L