NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
2-Gang LV Face Mount Bracket for New Construction with Quick/Click
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gray
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: Yes
Dimensions
Depth (Metric): 38.1 mm
Depth (US): 1.5"
Height (Metric): 96.012 mm
Height (US): 3.78"
Length (Metric): 38.1 mm
Length (US): 1.5"
Width (Metric): 148.844 mm
Width (US): 5.86"
Product Weight (Metric): 0.02 kg
Product Weight (US): 9.1 lbs
Technical Information
Material: Cast Alloy
Operating Temperature (Celsius): (-40°C to 60°C)
Resources