Menu
Search
Menu
1-Gang LV Screw on Bracket for New Construction with Quick/Click
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gray
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: Yes
Dimensions
Depth (Metric): 29.718 mm
Depth (US): 1.17"
Height (Metric): 132.08 mm
Height (US): 5.2"
Length (Metric): 29.718 mm
Length (US): 1.17"
Width (Metric): 145.034 mm
Width (US): 5.71"
Product Weight (Metric): 0.12 kg
Product Weight (US): 54.4 lbs
Technical Information
Material: Cast Alloy
Operating Temperature (Celsius): (-40°C to 60°C)
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources