Menu
Search
Menu
2-Gang LV Swing Bracket for Retrofit with Quick Click
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gray
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: Yes
Dimensions
Depth (Metric): 48.514 mm
Depth (US): 1.91"
Height (Metric): 106.68 mm
Height (US): 4.2"
Length (Metric): 48.514 mm
Length (US): 1.91"
Width (Metric): 106.7 mm
Width (US): 4.2"
Product Weight (Metric): 0.01 kg
Product Weight (US): 4.5 lbs
Technical Information
Material: Cast Alloy
Operating Temperature (Celsius): (-40°C to 60°C)
Resources