NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Cover, Basic Network Center
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Finish: Powder Coat
Type: Cover
Assembly/Installation Information
Mounting Hardware Included: Screws, Washers
Listing Agencies/Third Party Certifications
UN SPSC: 39121302
Dimensions
Depth (Metric): 9.2 cm
Depth (US): 3.63"
Height (Metric): 25.5 cm
Height (US): 10"
Width (Metric): 17.8 cm
Width (US): 7 in
Technical Information
Material: 20 Gauge Cold Rolled Steel
Mounting: Mounts to Basic Network Center