News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Basic Network Center
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Cat5e and RG6
Color: White
Finish: Powder Coat
Type: Telecom/Video Module w/Enclosure
Assembly/Installation Information
Mounting Hardware Included: Screws, Washers
Listing Agencies/Third Party Certifications
UL Listing No: ANSI/UL 1863
UL Standard: Yes
UN SPSC: 43222819
Dimensions
Depth (Metric): 6.4 cm
Depth (US): 2.5"
Height (Metric): 30.5 cm
Height (US): 12"
Width (Metric): 17.8 cm
Width (US): 7 in
Technical Information
Frequency: 5-1000MHz (Splitter)
Humidity: 90% Relative Humidity (Non-Condensing)
Material: 18 Gauge Cold Rolled Steel
OhmValue: 75 ohms impedance (Splitter)
Operating Temperature (Celsius): 0°C to 55°C
Typical Insertion Loss:
4-Way Splitter:
5-40 MHz 40-600 MHz 600-1000 MHz
6.5dB max 7.0dB max 8.0dB max
Typical Return Loss:
4-Way Splitter:
5-40 MHz 40-400 MHz 400-1000 MHz
18dB min 20dB min 22dB min
Receptacle Type: 110 Punchdown and F
Number Of Receptacles: 6 Telecom x 4 Video