Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Trio Bracket And Cover, 11"x4"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black (Cover is Grey)
Finish: Powder Coat
Type: Enclosure
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UL Listing No: ANSI/UL 1863
UL Standard: Yes
UN SPSC: 43223306
Construction Information
Installation Location: In-Wall
Dimensions
Depth (Metric): 12.1 cm
Depth (US): 4.75"
Height (Metric): 29.2 cm
Height (US): 11.5"
Width (Metric): 12.1 cm
Width (US): 4.75 in
Thickness (US): 18 Gauge
Technical Information
Material: Cold Rolled Steel
Mounting: Surface
You Might Like
RFE Series Raised Floor Enclosures
RFE Series Raised Floor Enclosures
RFE
CZE Series Ceiling Enclosures
CZE Series Ceiling Enclosures
CZE
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 93ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;